PTFE Core Hose Smooth Bore with 316L SS Convoluted Cover (FP Series)
Smooth-bore PTFE core hybrid hose has the flexibility and permeation resistance of an all-metal cover and the cleanability of a PTFE core that also minimizes turbulence. Commonly used as a low-pressure transfer hose where a smooth bore for ultra-high purity is critical and permeation to the atmosphere is undesirable, especially in the semiconductor industry.
- PTFE smooth bore core hose.
- 316L stainless steel convoluted cover.
- Sizes of 1/4 and 1/2 in. and working pressures from vacuum to 116 psig (8.0 bar).
- End connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX.
- Commonly used as a low pressure transfer hose where a smooth bore for ultra-high purity is critical and permeation to the atmosphere is undesirable.