alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Singapore

Your Authorized Swagelok Sales and Service Center

Atomic Layer Deposition Valves

Swagelok is a global technical leader and solutions provider in semiconductor chip manufacturing applications as well as the originator of ALD valve technology. Our ALD ultrahigh-purity (UHP) valves feature:

  • Ultrahigh cycle life with high-speed actuation
  • Cvrange from 0.27 to 1.7
  • Full immersibility up to 392°F (200°C) with thermal actuators
  • Suitability for UHP applications with standard 316L VIM-VAR stainless steel body
  • Modular surface-mount, tube butt weld, and VCR®end connections
  • Electronic or optical actuator position-sensing option