High-Flow, Springless Diaphragm Valves (DF Series)
DF series diaphragm valves are designed for a wide range of ultrahigh-purity, high-flow applications, with a flow coefficient of 0.62 and available with high-flow end connections.
- 316L VAR stainless steel body
- Working pressures up to 300 psig (20.6 bar)
- 1/4, 3/8, and 1/2 in.; 10 and 12 mm end connections