Biopharmaceutical
The Swagelok Advantage
At Swagelok, we do more than supply components. We understand that products in the biopharmaceutical and medical industries must operate in clean and sterile environments. We offer leak-tight components and assemblies that are easy to install, disassemble for cleaning, and reassemble, all without compromising quality.
Whether it is utilising traditional Sanitary Clamp style fittings or the new Swagelok TS style clamp, Swagelok helps you maintain plant cleanliness and performance, product quality and ensures you have a safe, leak free system.
Products to ensure cleanliness and consistency
Sanitary Tank Blanketing Regulator
- Diaphragm sensing mechanism and spring-load pressure control.
- 316L Stainless Steel material construction with FDA/USP Class VI compliant seals.
- 1 Inch sanitary clamp end connection.
- Special Cleaning to ASTM G93 Level C.
- Adjustable from 0.07 psig (2.0 in. H2O, 5 mbar) pressure.
60 Series Ball Valve
- Stainless steel, brass and special alloy material suitable for different applications.
- 1/8 In. to 2 In size with various end connection (Tube Fitting, Sanitary Tri-Clover and other end connection).
- Seals and O-rings compliant to 21 CFR.
- Various seals material (eg. Kalrez, Virgin PTFE) available.
40 Series Ball Valves
- Stainless steel, brass and special alloy material suitable for different applications.
- Non-metal wetted component compliant to FDA standards.
- Wide operating temperature range and improved thermal cycling capabilities.
PTFE Sealed Quick Connect, QTM Series
- PTFE seals and wetted components compatible to use with various solvent and API.
- 21 CFR/FDA approved seal option available.
- Color-coded keyed option available to prevent accidental intermixing of different lines.
RHPS Series Pressure Regulator
- Diaphragm or Piston Sensing for various application.
- Spring load or Dome load mechanism.
- 21 CFR FDA approved seals with no lubricant option available.
- Various end connection including NPT, ASME 16.5 Flange and EN 1092 (DIN) Flange.
Sanitary Pressure Reducing Regulators
- Diaphragm sensing mechanism and spring-load pressure control
- 316L Stainless Steel material construction with FDA/USP Class VI compliant seals
- ½, 1 and 1 ½ Inch sanitary clamp end connections
- Special cleaning to ASTM G93 Level C
K Series Regulator
- Convoluted, non-perforated diaphragm ensures greater sensitivity with longer life.
- Diaphragm and Piston Sensing Mechanism available.
- 21 CFR FDA approved seals with no lubricant option available.
Sanitary Flange Adaptor
- Provide cost-effective way to adapt from sanitary flange system over to tube and pipe.
- 316 Stainless Steel and Hastelloy material available.
- Fast and easy to install with no special tools required.
Needle Valves
- Stainless steel needle valve to isolate or throttle flow.
- FDA Compliant packings and seals to ensure meet CGMP regulation.
- Various sizes and end connections available.
- Pneumatic control available.
U Series PFA Hose
- Highly Flexible PFA hose with smooth-bore PFA core.
- Silicone cover provides a smooth, noncontaminating, easy-to-clean surface and reduces internal system fluid temperature transfer.
- PFA material complies with FDA regulation 21CFR Part 177.1550, USP <87, 88> Class VI (121°C), 3-A (for hose sizes 3/4 through 2 in.), and is free of TSE, BSE, and ADI as defined in EMEA/410/01.
- Various types of end connection including sanitary connection available.
- Custom hose length available with tagging options.
T, B, X, S, W, F Series PTFE Hoses
- Highly Flexible PTFE hose with smooth-bore PTFE core.
- PTFE material complies with FDA regulation 21CFR Part 177.1550 and USP <88> Class VI and is free of TSE, BSE, and ADI as defined in EMEA/410/01.
- Various types of end connection including sanitary connection available.
- Custom hose length available with tagging options.