Quick Connects
Discover Swagelok Quick Connects—designed to make hose and component connections faster, easier, and more reliable.
Swagelok Quick Connects allow hoses, equipment, and components to be connected or disconnected quickly without tools. Their push-to-connect coupling action helps reduce downtime, simplify maintenance, and improve efficiency in applications where connections need to be changed frequently.Designed for demanding industrial environments, Swagelok Quick Connects provide secure, leak-tight connections for applications involving high pressures, hazardous media, and extreme temperatures.
Benefits include:
- Reduces downtime with quick connection and disconnection without tools
- Improves connection reliability with sealing mechanisms designed to provide leak-tight connections
- Simplifies operation with easy-to-use coupling action that can be operated with one hand
- Reduces hose wear by eliminating the need for tools when connecting or disconnecting hoses
- Provides greater flexibility when hoses, equipment, or components need to be changed regularly
- Supports a wide range of applications with multiple configurations, end connections, and flow options.
VERSATILE SOLUTIONS FOR DEMANDING APPLICATIONS
Swagelok Quick Connects are available in a wide range of configurations to meet different system requirements. Options include single-end and double-end shutoff models, full-flow designs, instrumentation and miniature quick connects, and PTFE-sealed options.
Whether used with hoses, instrumentation, equipment, or process components, Swagelok Quick Connects help make connections more efficient while supporting the reliability and safety of your fluid systems.